IESNA:LM-63-2002
[TEST]P1056471
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-S850D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2846
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1343 1336 1330 1320 1306 1289 1268 1244 1217 1187
1156 1121 1083 1044 1002 960 916 872 825 780
730 684 635 584 534 483 429 378 326 275
223 175 130 89 51 19 0
1343 1347 1341 1329 1312 1289 1261 1231 1196 1160
1121 1079 1035 990 943 896 846 797 747 696
643 591 539 487 435 386 335 286 237 190
148 111 83 57 35 15 0
1343 1338 1329 1309 1282 1253 1219 1181 1140 1095
1047 998 946 893 839 786 731 677 623 570
518 466 415 366 318 273 228 192 165 139
115 91 70 50 31 14 0
1343 1340 1325 1300 1270 1236 1198 1154 1105 1052
1001 946 888 831 773 717 660 605 547 496
444 397 349 304 261 229 202 177 152 130
108 88 68 50 32 15 0
1343 1342 1330 1304 1270 1236 1194 1149 1099 1045
988 930 871 812 752 695 637 581 527 474
424 376 329 285 252 223 198 173 150 128
107 86 67 48 31 15 0
